This training was conducted until March 05, 2026 under the course number IK-TC-ST7.
Objectifs
Participants will be able to structure, parameterize and start up the SINAUT ST7 telecontrol system.
Type
Formation en salle
Durée
3 Jours
Langue
en
Groupes cibles
Programmers
Commissioning Engineers
Engineering personnel
Maintenance personnel
Service personnel
Programme / Contenu
System properties of SINAUT ST7
Installation guidelines and configuring aids
Startup of TIM, CPs (TIM1531, CP1542-SP-1 IRC, CP1243-8 IRC), modems or router
Network examples and network configuring
Configuring SINAUT ST7 in TIA Portal
Basic configuration of TIM/CP (Device Configuration)
Configuration of SINAUT ST7 connections
Time synchronization
Configuring of the telecontrol program in DataPoint Editor (TD7onTIM)
Configuring of the telecontrol program for CPU S7-1500 or S7-300/400 (TD7onCPU)
Loading the SINAUT configuration
Commissioning of a SINAUT System
Migration from SINAUT ST7 in STEP7 Manager into TIA Portal
Splitting SINAUT ST7 projects in TIAP
Exercise examples for simple system configurations with Ethernet-based networks such as 2G/4G or fiber optic, as well as redundant connections; optionally / if required also dedicated lines, dial-up networks and radio
Diagnostics concept and SINAUT remote programming/remote diagnostic (PG routing)
Presentation of the SINAUT ST7cc control center system and the Scada Connect Software SINAUT ST7sc
Configuring and startup of the SINAUT ST7cc control center system using a multi-stage exercise
Prérequis
Knowledge of the STEP 7 programming language as well as experience in handling the programming device are required. Knowledge of WinCC is recommended
Remarque
Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course.
With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.
We also offer training for the European and American markets.