My Dashboard


My Profile

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

Anomaly Detection and Network Monitoring in OT-Systems with SINEC Security Monitor (Online Training) (IC-ADNMSM)

  • Today, industrial operations without Ethernet connections are no longer imaginable. On the one hand, the use of ethernet technologies in industry-related environments has increased the capabilities to retrieve data from field level devices and its connection to upper levels including IT-environments. On the other hand, this increases the risk of cyber-attacks. Therefore, industrial networks require a high degree of reliability and protection of the data to minimize possible downtimes in production processes. Securing OT-systems includes the application of several control layers including correct network segmentation, traffic monitoring and asset inventory.

    The implementation of OT-traffic monitoring and asset inventory should evaluate the correct deployment, the less invasive methodology to avoid possible impacts in the automation systems and the most effective way to detects anomalies. This is exactly the sort of knowledge you will gain from the “Anomaly Detection and Network Monitoring in OT-Systems” training.

Objectives

  • In this course you will learn about OT-intrusion detection system and how can it be connected to real-time-capable systems in theory and in practice. You will gain an insight into industrial cybersecurity concepts and how to monitor OT-data flows to detect possible anomalies and evaluate the security situation in industrial networks. At the end of the course, you will be familiar with the requirements to such solutions and will be able to plan, implement, and manage this cybersecurity controls adding value to daily operations. You can
  • deepen your theoretical knowledge with numerous practical exercises with the SINEC Security Monitor.
Type Online-Training
Duration 3 days
Language de

Target Group

  • Plant Engineers
  • Control Engineers
  • System Engineers
  • Commission Engineers
  • Application Engineers
  • Service and Maintenance Personnel
  • Project Engineers
  • OT and IT Network Engineers
  • Technical Sales Personnel
  • COOs
  • CIOs
  • Network Planners and Administrators

Content

  • OT-Cybersecurity Concept
  • Typical secure network architectures
  • Recommendations and highlight in the implementation of SINEC Security Monitor
  • Integration of end devices using protocols like syslog, WinRM and Remote WIM
  • Asset identification and administration in OT-system
  • Cybersecurity event detection and management

Prerequisites

  • Participants shall have basic knowledge of topics like Industrial Ethernet and Cybersecurity. You should be familiar with topologies, transfer processes, addressing, data transport, and understand the associated technical vocabulary. It is also helpful if you are familiar with the principles of operation of routers, switches, the OSI reference model and Cybersecurity standards like IEC-62443. Participants are encouraged to attend the training course „Security in Industrial Networks mit SCALANCE“ and the course „Ethernet-Grundlagen in industriellen Netzwerken“.

Note

  • Certification (Siemens CPIN-LEVEL)

  • After the training course, you have the opportunity to become certified as "Siemens Certified Professional for Industrial Networks – Detection and Monitoring". The certification examination takes place at the end of this training. As an option, the examination may be taken at a later time.

Downloads

Contact