My Dashboard

SITRAIN CUSTOMER CONTACT INFORMATION


Email -
Tel. UK: +44 (0) 8458 507600
Tel. IRE: +353 (0) 1890 507600


For all other Siemens enquiries
Contact Siemens UK Digital Industries | Digital Industries | Siemens United Kingdom

|
  1. SINAMICS - Drives Technology
  2. DR-G12-PM - Description

SINAMICS G120 Parameterizing and Commissioning Course (DR-G12-PM)

  • SINAMICS G120 allow the variable-speed operation of induction motors to drive pumps, fans, conveyor systems and many other machines. This course shows you how to handle the SINAMICS G120 inverter.

Objectives

  • After the course you are able to correctly commission the inverter and adapt it to address the particular application. You will know suitable inverter functions and parameter settings for a wide range of applications. You can make a data backup, and taking the appropriate measures when faults occur.
Type Face-to-face training
Duration 4 days
Language en

Target Group

  • Commissioning engineers
  • Service personnel

Content

  • Design and principle of operation of the SINAMICS G120 inverter with:
    • Control Unit CU
    • Power Module PM
    • Parameterization, data backup and diagnostics with:
    • BOP-2 and IOP2 operator panels
    • TIA STARTDRIVE
    • Setpoint channel and closed-loop control
    • Control signals and signal interconnections
    • Inverter functions
  • Practical exercises using the training device with:
  • SINAMICS CU240E-2 PN with PM 240 FS ASIMOTICS induction motor
  • The 4 day course in September will also cover
    • Design and principle of operation of the SINAMICS G120 control unit and power module
    • Parameterization, data backup and diagnostics with:
    • BOP-2 or IOP-2 local operator panels and TIA STARTDRIVE
    • Setpoint channel and closed-loop control modes
    • Control signals and signal interconnections
    • Communication with a S7-1200 plc using a fieldbus connection (Profinet)
    • Axis position control using the CU250S-2 with encoder feedback
    • Drive based safety integrated
  • Practical exercises using the training device with:
  • SINAMICS CU250S-2 PN, PM 240-2, SIMOTICS induction motor and S7-1200 plc.

Prerequisites

  • Basic knowledge of electrical engineering.
  • Some prior experience using TIA-Portal, for example Siemens TIA-SERV1, TIA-PRO1 or equivalent

Note

  • All these learning points are reinforced with practical ' hands-on' exercises.

Fee

2,010 GBP

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.7 of 5 for 32 ratings)
Contact