My Dashboard


My Profile

Contact

For all your questions for product learning you can contact our Customer Care Centre

Tel +32 2 536 2700

MAIL :

SIMATIC S7 Practicum part 3 (ST-S7PRAC3)

Objectives

  • These two days are a practical complement to the ST-S7SYS3 course.
Type Face-to-face training
Duration 2 days
Language en

Target Group

  • Commissioning and Project Execution

Content

  • Applications with the bits of the status word
  • Different jump instructions and the "loop" instruction
  • Mathematical operations with floating point numbers
  • Exercises with instructions affecting accumulators
  • Examples with complex block parameters such as "pointer" and "any"
  • Exercises on memory indirect addressing, register indirect addressing and area-crossing register indirect addressing
  • Applications with SFCs
  • Using the standard libraries and creating own libraries
  • Applications with the communication function building blocks such as AG-SEND and AG-RCV

Prerequisites

  • Mastery of the material according to the ST-S7SYS3 course

Fee

940 EUR

Downloads

Contact