My Dashboard

Regarding the offerings of SITRAIN in the particular country please contact the address published in specific country or on the SITRAIN World page.

|
  1. LV-COM - Description

Kommunikation mit SENTRON-Komponenten (LV-COM)

  • It focuses on 3WL and 3VA circuit breakers as well as 7KM PAC measuring devices.
    Participants learn how the devices integrate into automated environments and can be effectively commissioned and parameterized using the software powerconfig.
    In addition to this, communication options in the area of manufacturing and process automation (TIA Portal V14) are considered and demonstrated in practice.

    This course is also available as an online training.

Objectives

  • The course covers the possibilities and advantages of communication with SENTRON components via bus systems.
Type Face-to-face training
Duration 2 days
Language de

Target Group

  • Planning
  • Implementation
  • Sales
  • Operation

Content

  • Opportunities and advantages of communication with SENTRON components (circuit breakers, measuring devices) and sample applications
  • Connection of the COM modules of the circuit breakers and measuring devices via PROFIBUS DP, Profinet, MODBUS RTU and MODBUS TCP/IP
  • powerconfig software for the commissioning and parameterization, data exchange with SENTRON communication components, hardware requirements
  • Data exchange in the manufacturing and process automation on the S7 PLC level (e.g. S7-1200, S7-1500) with TIA Portal and/or Energy Suite (power monitoring)
  • Extensive practical demonstrations and exercises on an example switchboard and on training cases

Prerequisites

  • Succesful comletion of LV-CBMAIN or LV-CBPROJ training
  • Basic knowledge of bus systems (e.g. PROFIBUS DP, PROFINET)

Downloads