The course is designed to teach application of the powermanager software.
The power monitoring system powermanager, together with 7KM/7KT measuring devices from the SENTRON portfolio, enables the recording, archiving and evaluation of energy flows.
The course is therefore geared toward anyone who is commissioning and/or using the system for the first time.
Participants receive an overview of the functions of measuring devices as well as the configuration software powerconfig and operation of powermanager.
Demonstrations include installation of the system, creating the devices, displaying the data in trends and evaluation in reporting. The main focus is on the integrated reporting function.
Enhanced reports on the basis of EXCEL are considered and explained using examples.
The course is geared to both commissioning technicians and users of the software.
Type
Face-to-face training
Duration
2 days
Language
de
Target Group
Planning
Configuration
Operation
Content
Overview of the various measuring devices and their function
System overview, licenses
Function of the powerconfig configuration software
Function overview of powermanager
Installation of powermanager and updates
Understanding the function and structure of projects
Database settings
User administration
System and device messages
Creating and setting up the measuring devices
Use of mass parameterization
Creating and administering the curve presentations
Creating, configuring and generating the various reports of basic reporting
Web client access
OPC server
Set-up of the system as a service
Prerequisites
Adequate knowledge of the Windows operating system, PC
Basic knowledge of network technology
Basic knowledge of EXCEL (for advanced reporting
Basic knowledge of measurement technology
Note
There is a separate training for the Powermanager V4 (LV-EMUSERV4).