This course is designed for designers who develop equipment for use in potentially explosive atmospheres. On the basis of the basic course (basics), after a short repetition, the requirements for the devices are deepened and examples are shown how the mechanical requirements from the standards and regulations can be set.
Objectives
This course will teach you the requirements of the standards and regulations that must be taken into account for a successful design.
Type
Face-to-face training
Duration
3 hours 1 day á 3 hours
Language
de
Target Group
The course is aimed at participants who define devices in design for use in potentially explosive atmospheres.
Content
Introduction
Overview of types of protection
Mechanical basics
Mechanical requirements from IEC 60079-0 (basics)
Type of protection Ex d
The principle of Ex d
Additional requirements
Flame proof joints (main connections)
Sealed joints
Entries for flameproof enclosures
Tests
Special applications
Type of protection Ex t (dust)
Principle
Special requirements
Tests
Special Documentation Requirements
Prerequisites
- Grundkenntnisse von Gasanalysatoren
- Grundkenntnisse in Windows
- Kenntnisse im Beurteilen der Ergebnisse von Prozessanalysatoren