Mein Dashboard

Bei Fragen zum SITRAIN Trainingsangebot in Ihrer Region wenden Sie sich bitte an die Ansprechpartner der SITRAIN Regionen.

|
  1. Suchergebnisse

Suche

Filtern nach

Weitere Sprachen auswählen
Weitere Themen auswählen
Weitere Länder auswählen
Titel und Beschreibung Sprache Land

Präsenztraining

Programmazione SIMATIC S7-GRAPH con SIMATIC STEP 7 V5.x (ST-7GRAPH)
The course is aimed at users who configure, program and start up sequential controls with SIMATIC S7-GRAPH in the SIMATIC STEP 7 V5.x On completion of the course, you...
it IT
it IT

Präsenztraining

OPC UA - Grunnleggende kunnskap og konfigurering (IK-OPCUA1)
This training offers you a detailed introdocution into the basic concepts of the OPC UA system and its interfaces. You will learn the terminology behind the abstract...
no NO
no NO

Präsenztraining

Sinumerik 840D pl service (840DPLSERV)
Kursen är avsedd för service och underhållspersonal som önskar möjlighet att felsöka och återstarta system efter...
sv SE
sv SE

Online-Training

On line-Training Corso Tia Portal per gli impianti produttivi (TIA-IP)
Production lines in industrial plants increasingly combine integration among various automation systems with the need to minimize machine downtime. This requires a deep...
it IT
it IT

Präsenztraining

SINAMICS G150/G130/S150 Service and Commissioning / SINAMICS G150/G130/S150 服务与调试课程 (D7211)
The SINAMICS G150/G130 chassis/cabinet units carried out using the AOP30 operator panel and the STARTER commissioning tool to commission;PROFIBUS communication is...
en, zh CN
en, zh CN

Präsenztraining

SINAMICS S120 - Parametrizzazione e messa in servizio con TIA Portal (DR-S12-PMT)
In this course you learn to put the converter system SINAMICS S120 into operation using the PC-tool Startdrive in the TIA Portal. You can adapt the parameters to the...
it IT
it IT

Präsenztraining

SiVArc - Options of Automatic Visualization Generation (TIA-SIVARC)
Your path to standardizing the visualization of user interfaces throughout the plant while reducing engineering overhead. You accomplish this with automatic generation...
da DK
da DK

Präsenztraining

Programmazione e messa in servizio SIMOTION (MC-SMO-PM)
You will learn how to configure and start up the SIMOTION Motion Control system with the associated drives and visualization devices. The course also includes the...
it IT
it IT

Präsenztraining

SINAMICS G120 with STARTER (DR-G120)
This course is designed for Engineers and maintenance technicians who are not exposed to digitally controlled AC drive technology and further needs to work with Siemens...
en IN
en IN

Präsenztraining

Cerberus Pro SWING (BT-CE-SW)
Na het volgen van deze training beschikt de deelnemer over alle noodzakelijke theoretische en praktische kennis om om het SWING systeem in bedrijf te stellen met behulp...
nl NL
nl NL
Kontakt