The participant will develop an understanding about the productivity of the scalable automation system SICAM 8. The participant gains an overview of the design, most important functions of SICAM 8. Furthermore, the participant acquires knowledge about the basic setup and the basic settings regarding the SICAM 8 automation system. The trainee will be able to set up a SICAM 8 (SICAM A8000 & SICAM S8000) automation systems, create process signals in the engineering tool SICAM Device Manager. He will also learn how to apply and test communication connections to other automation systems and/or SCADA systems, and configure the data flow routing from data acquisition to data output within the system.
Typ
Online-Training
Dauer
3,5 Tage
Sprache
de, en
Zielgruppe
Engineers and technicians who want to learn how to do the Engineering for SICAM 8 automation systems by using the SICAM Device Manager.
Inhalte
Basic:
The features of the different automation units, architecture, hardware of SICAM A8000 CP-8000, CP-8021, CP-8022, SICAM A8000 CP-8031, CP-8050, SICAM S8000
The mode of operation of SICAM A8000 - from data acquisition to data output
Engineering:
Engineeringtool SICAM Device Manager at a glance - Overview, GUI
Automation License Manager ALM
Project- and Device administration
Device parameterization
Hardware / Firmware configuration
Communication (IEC104, IEC61850 Basic (Client & Server), MODBUS RTU Master)
Signals (via I/O’s / Communication / Diagnosis)
Test and simulation capabilities with SICAM Device Manager as well SICAM WEB
Practical exercises with SICAM Device Manager, SICAM WEB as well SICAM A8000 device
Installation and functional overview of SICAM S8000 (from September 2025)
Teilnahmevoraussetzung
Knowledge of the most important terms of telecontrol technology as trained in