Mein Dashboard


Mein Profil

Bei Fragen zum SITRAIN Trainingsangebot in Ihrer Region wenden Sie sich bitte an die Ansprechpartner der SITRAIN Regionen.

SICAM 8 (SICAM A8000 & SICAM S8000) – Integrated System functions and IEC 61850 for Substation Application (DEVICE MANAGER) (VIRTUAL TRAINING) (61850DM)

Ziele

  • Based on the SICAM A8000 – Complete for Engineers (DEVICE MANAGER) training the participant will increase his knowledge about IEC61850 as well Substation related applications (like Interlockings, 1-out-of-N, Originator handling …).
  • The gained theoretical knowledge will be consolidated with several practical exercises.
Typ Online-Training
Dauer 2 Tage
Sprache en

Zielgruppe

  • Engineers who want to create solutions with the automation system SICAM A8000 with the engineering tool "SICAM DEVICE MANAGER".

Inhalte

  • IEC61850:
    • Summary about IEC61850 (Standard itself, communication protocols, presentation within the Tools …)
    • Client & Server parameterization
    • GOOSE parameterization within the System Configurator
    • Fault finding (SICAM WEB, Wireshark)
  • System functions:
    • Originator handling for I/O‘s, CFC and protocols
    • Interlockings
    • 1-out-of-N command behavior
    • Diagnosis information sent via process information
    • Alarmgrouping via system functions
    • CP-8050 Redundancy
    • Dashboard (Tiles and SVG graphics integration
    • SIAPP (UseCase, integration of Demoprojekt)

Teilnahmevoraussetzung

Hinweise


  • This training can be booked as FACE TO FACE Training too.

  • CONTACT
  • If you have any questions, please directly contact the Power Academy Vienna
  • power-academy.at@siemens.com
  • Mrs. Monika Schuecker
  • monika.schuecker@siemens.com
  • +43 51707 31143

Downloads

Kontakt