Based on the SICAM A8000 – Complete for Engineers (DEVICE MANAGER) training the participant will increase his knowledge about IEC61850 as well Substation related applications (like Interlockings, 1-out-of-N, Originator handling …).
The gained theoretical knowledge will be consolidated with several practical exercises.
Typ
Präsenztraining
Dauer
2 Tage
Sprache
de, en
Zielgruppe
Engineers who want to create solutions with the automation system SICAM A8000 with the engineering tool "SICAM DEVICE MANAGER".
Inhalte
IEC61850:
Summary about IEC61850 (Standard itself, communication protocols, presentation within the Tools …)
Client & Server parameterization
GOOSE parameterization within the System Configurator
Fault finding (SICAM WEB, Wireshark)
System functions:
Originator handling for I/O‘s, CFC and protocols
Interlockings
1-out-of-N command behavior
Diagnosis information sent via process information