Mein Dashboard


Mein Profil

Bei Fragen zum SITRAIN Trainingsangebot in Ihrer Region wenden Sie sich bitte an die Ansprechpartner der SITRAIN Regionen.

SICAM RTU & SICAM A8000 - Engineering incl. IEC 61850 Client Parameterization (TOOLBOX II) (RTU-ENGTB)

Ziele

  • The participants will be able to set up a SICAM RTUs automation system based on pre configured templates, create process signals in the engineering tool OPM II, and use process signals in a function block diagram. They will also learn how to apply and test communication connections to other SICAM RTUs devices and/or SCADA systems, and configure the data flow routing from data acquisition to data output within the system SICAM RTUs.
Typ Präsenztraining
Dauer 6 Tage
Sprache en

Zielgruppe

  • Engineers, who want to learn how to do the Engineering for SICAM RTUs Automation Systems.

Inhalte

  • Overview of functions within SICAM RTUs
  • Addressing concept according to IEC 60870-5
  • Automatic and selective data flow routing
  • Parameterization of communication
    • IEC 60870-5-101
    • IEC 60870-5-104
    • IEC 61850 Client
  • Test and simulation capabilities with the SICAM Toolbox II
  • Practical exercises with the SICAM Toolobx II and a SICAM RTUs automation module (eg. SICAM AK3, SICAM A8000, etc...)
  • Parameter administration with the SICAM Toolbox II Import/Export/Backup

Hinweise

Preis

6.170 EUR

Downloads

Kontakt