This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D
controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6
Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.
Ziele
Upon completion of this course, the student shall be able to:
Edit and store machine data.
Back-up and restore control data to the internal hard drive.
Back-up and restore PLC program data to the internal hard drive.
Back-up and restore data to an external data medium.
Diagnose problems using Siemens generated alarm displays.
Use on screen help functions to help diagnose alarm
related problems.
Understand the hardware configuration.
Access and utilize major operating areas of the control.
Typ
Präsenztraining
Dauer
4,5 Tage
Sprache
en
Zielgruppe
This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D
controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6
Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.
Inhalte
1.Operations
Overview of main operating modes
Overview of operator areas
Functions of operator and machine control panel keys
Navigation in the area SERVICES
Navigation in the area DIAGNOSIS
Navigation in the area START-UP
Specialized operating modes
Back-up of tool and work zero offsets using Siemens installed editors
2. Data back-up and restoration
Backup of control and PLC data to internal hard drive
Back-up of control and PLC data to external data medium
3. Diagnostic functions
Fault diagnosis using Siemens generated alarms
Fault diagnosis using LED displays of E/R module and NCU module