Mein Dashboard


Mein Profil

Bei Fragen zum SITRAIN Trainingsangebot in Ihrer Region wenden Sie sich bitte an die Ansprechpartner der SITRAIN Regionen.

SINAMICS S120 Parameterizing and Commissioning in the TIA Portal (DR-S12-PMT)

  • In this course you learn to put the converter system SINAMICS S120 into operation using the PC tool Startdrive in the TIA P ortal. You can adapt the parameters to the respective application and perform diagnostics in case of a fault.

Ziele

  •  You are responsible for the commissioning of SINAMICS S120 drive systems using the
  • commissioning software Startdrive in TIA Portal.
  •  Mod ern converter systems offer a variety of functions and setting possibilities. By a
  • purposeful procedure you can save time and avoid faults.
  •  In this course you will learn the procedure at commissioning step by step. You can handle
  • parameter setting and data saving with the software Startdrive in the TIA Portal. By a
  • correct parameter setting you support the reliable operation of the entire plant.
  •  After the course you can put the converter system SINAMICS S120 efficiently into
  • operation. You can adapt the parameters of the closed loop controller to the respective
  • application and use the diagnostic tools in case of a fault.
Typ Präsenztraining
Dauer 5 Tage
Sprache en

Inhalte

  •  Design and functional principle of the converter system SINAMICS S120
  • * Control unit, line infeed and motor modules
  • * Motors, encoders and interfaces
  •  Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal
  • * Online connection via PROFINET and Ethernet
  • * Project structure: drive objects and drive components
  • * Topology of the DRIVE CLiQ Interface
  •  Function charts: setpoint channel, Input and output signals
  •  Control signals and internal signal interconnection using BiCo technology
  •  Optimization of the closed loop control using automatic procedures
  •  Functional principle of the operating modes Servo and Vector
  •  Analysis of the operating status using enable signals, warnings and alarms
  •  Monitoring of signals using the trace function
  •  Introduction to positioning
  •  Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  •  Practical exercises at training kits with SINAMICS S120 in frame size booksize with
  • servomotor and induction motor

Preis

31.110 ZAR

Downloads

Kontakt