Mein Dashboard

Bei Fragen zum SITRAIN Trainingsangebot in Ihrer Region wenden Sie sich bitte an die Ansprechpartner der SITRAIN Regionen.

Flow Technology – SITRANS FM MAG8000 (SC-PI-FMAG)

Ziele

  • Get closer to our high accuracy and reliable smart water flowmeters!
  • The SITRANS FM MAG 8000 portfolio features a basic version for general water applications or an advanced version for additional functionality, network, and consumption performance (profiling).
  • An optional built-in IIoT Wireless Communication Module is available for remote reading of comprehensive measurement data covered by a LTE-M or NB-IoT.
  • Measurement data, configuration, and the built-in verification from the MAG 8000 are made accessible via the new Web Application.
Typ Präsenztraining
Dauer 6 Stunden 2 days (3 hours / day)
Sprache en

Zielgruppe

  • Users in the field of Process Instrumentation
  • Sales personnel
  • Configuring engineers
  • Commissioning engineers

Inhalte

  • This training covers the main aspects of our SITRANS FM MAG8000 family:
  • an overview with clear application examples, guidelines to size a MAG 8000 CT, installing and mounting information, potential equalization, grounding, commissioning aspects, battery lifetime, etc.

  • It also covers the 3G- Module and the IIoT Wireless Communication Module.
  • Ordering examples using PIA Life Cycle Portal round off this course

Teilnahmevoraussetzung

  • Basic knowledge of Process Instrumentation, specially flow technologies
  • General knowledge of electrical engineering

Preis

510 EUR

Downloads

Kontakt