The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC.
In this first part of the SIMATIC TIA Portal service training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of programming. You also receive an overview of HMI, PROFINET IO, and connecting drives. You will learn to diagnose and clear simple hardware faults and software errors. You will thus be capable of reducing downtimes in your plant.
Objectives
After attending the course, you can do the following:
Understand the fundamentals of interaction of the TIA components
Reliably operate the "TIA Portal" engineering platform
Understand, change, and expand small STEP 7 programs
Configure, parameterize, and exchange SIMATIC S7 modules
Diagnose and fix simple hardware faults using the wiring test
Diagnose and fix simple program errors using the status block
Perform simple commissioning of TIA components
You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, ET 200SP distributed I/O, Touchpanel TP700, drive SINAMICS G120 and a belt model.
Type
Face-to-face training
Duration
5 days
Language
pt
Target Group
Maintenance personnel
Service personnel
Operators
Content
Overview and significant performance characteristics of the SIMATIC S7 system family
The components of the TIA Portal: STEP 7, WinCC, communication
Program execution in automation systems
Binary and digital operations in the function block diagram (FBD)
Setup and assembly of the automation system
Addressing and wiring the signal modules
Hardware and software commissioning of the SIMATIC S7 automation system with the TIA Portal
SIMATIC S7 hardware configuration and parameterization
Presentation of a Touchpanel
Presentation of the drive
Setup and parameterization of PROFINET IO
Saving and documentation of the implemented program changes with the TIA Portal
Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model
This course includes a 4-week Learning Membership for our digital learning platform SITRAIN access. Here you will find web-based trainings on Automation Basic (Curriculum) as well as other topics such as TIA Portal - User interface and many more. With the Learning Membership, you can deepen or repeat the content of this learning event as well as continue your education on other interesting topics.
Prerequisites
Basic knowledge of automation technology
You can use the available online entry test to ensure that the selected course matches your area of expertise.
In this course you will work with SIMATIC S7-1500 and software SIMATIC STEP 7 based on TIA Portal.
This is the first of two courses to prepare you for certification as a "Siemens Certified Service Technician Level 1, based on TIA Portal" (CPT-FAST1).
This is the first of three courses to prepare you for certification as a "Siemens Certified Service Technician Level 2, based on the TIA Portal". Both tests are modules of the "SITRAIN Certification Program".
The Learning Membership starts 7 days before the start of the course and ends 14 days after the end of the course. During this period, you have access to all of the more than 270 web-based trainings available.