My Dashboard


My Profile

Vanessa Bonhomme

Siemens (Proprietary) Limited

AFR RC-ZA I CS SD TRN

300 Janadel Avenue

Halfway House 1685

South Africa


Tel: +27 11 652 3206
Mobile: +27 79 882-4042
Email:

SIMATIC Service 1 in the TIA Portal (TIA-SERV1) (TIA-SERV1)

Location and Start Start Duration Language Fee Fee
MIDRAND, South Africa
18.05.26 09:00 (UTC +2)
2 Seats Available
5 days en
Fee 26,745 ZAR
5 days en 26,745 ZAR
Fee 26,745 ZAR
MIDRAND, South Africa
29.06.26 09:00 (UTC +2)
12 Seats Available
5 days en
Fee 26,745 ZAR
5 days en 26,745 ZAR
Fee 26,745 ZAR
MIDRAND, South Africa
27.07.26 09:00 (UTC +2)
12 Seats Available
5 days en
Fee 26,745 ZAR
5 days en 26,745 ZAR
Fee 26,745 ZAR
MIDRAND, South Africa
31.08.26 09:00 (UTC +2)
12 Seats Available
5 days en
Fee 26,745 ZAR
5 days en 26,745 ZAR
Fee 26,745 ZAR

Didn't find a suitable date?

You will receive a notification as soon as new course events are available. Activate notification service
Contact