My Dashboard

Vanessa Bonhomme

Siemens (Proprietary) Limited

AFR RC-ZA I CS SD TRN

300 Janadel Avenue

Halfway House 1685

South Africa


Tel: +27 11 652 3206
Mobile: +27 79 882-4042
Email:

Simocode Pro - Commissioning and Diagnostics (SD-SIMOPRO)

  • SIMOCODE pro Wiring, Engineering, Commissioning and Diagnostics

Objectives

  • The training objective is to become familiar with the devices and how the SIMOCODE pro system functions. You will wire up the system and acquire general knowledge of the many different ways in which these devices can be employed and will learn how to use the testing and diagnostic functions as well as how the devices are linked together via PROFIBUS.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Programmers
  • Commissioning engineers, configuring engineers
  • Service personnel
  • Engineers

Content

  • Wire Inputs and Outputs according to schematic diagram (control switches, Relays and Light indicators)
  • Range of SIMOCODE pro devices (current detection modules, basic unit, expansion modules, Digital Modules, operator control modules, accessories)
  • SIMOCODE pro functions (motor protection and control functions, monitoring and diagnostic functions, logic functions)
  • Parameterization and diagnostics with SIMOCODE ES
  • Communication (link-up to SIMATIC S7 via PROFIBUS DP)
  • Practical exercises with the example of the reverser starter control function (parameterization with SIMOCODE ES, testing and diagnostic functions)
  • Practical exercises with SIMOCODE pro

Prerequisites

  • Knowledge of switchgear and controlgear; basic knowledge of automation systems desirable

Fee

24,314 ZAR

Downloads

Contact