My Dashboard

Vanessa Bonhomme

Siemens (Proprietary) Limited

AFR RC-ZA I CS SD TRN

300 Janadel Avenue

Halfway House 1685

South Africa


Tel: +27 11 652 3206
Mobile: +27 79 882-4042
Email:

SIMATIC Programming 1 in the TIA Portal (TIA-PRO1)

Location and Start Start Duration Language Fee Fee
MIDRAND, South Africa
21.07.25 09:00 (UTC +2)
Sold out
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR
MIDRAND, South Africa
18.08.25 09:00 (UTC +2)
10 Seats Available
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR
Umhlanga Rocks, Durban, South Africa
25.08.25 09:00 (UTC +2)
6 Seats Available
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR
MIDRAND, South Africa
15.09.25 09:00 (UTC +2)
9 Seats Available
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR
MIDRAND, South Africa
20.10.25 09:00 (UTC +2)
8 Seats Available
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR
Umhlanga Rocks, Durban, South Africa
03.11.25 09:00 (UTC +2)
6 Seats Available
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR
MIDRAND, South Africa
17.11.25 09:00 (UTC +2)
9 Seats Available
5 days en
Fee 26,187 ZAR
5 days en 26,187 ZAR
Fee 26,187 ZAR

Didn't find a suitable date?

Add yourself to the course request list and you will be notified when new dates become available. Activate notification service
Contact