My Dashboard

Vanessa Bonhomme

Siemens (Proprietary) Limited

AFR RC-ZA I CS SD TRN

300 Janadel Avenue

Halfway House 1685

South Africa


Tel: +27 11 652 3206
Mobile: +27 79 882-4042
Email:

SINAMICS G120 – Parameterizing and Commissioning (DR-G12-PM)

  • SINAMICS G120 Wiring, Commissioning and Diagnostics

Objectives

  • SINAMICS G120 allows the variable-speed operation of induction motors to drive pumps, fans, conveyor systems and many other machines.
  • This course shows you how to handle the SINAMICS G120 inverter.
  • After the course you are able to be correctly Wire Inputs and Outputs, commission the inverter, do problem solving, and adapt it to address the particular application. You know suitable inverter functions and parameter settings for a wide range of applications. You can make a data backup, and taking the appropriate measures when faults occur
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Commissioning engineers, configuring engineers
  • Service personnel
  • Maintenance personnel

Content

  • Wire Inputs and Outputs according to schematic diagram (control switches, Relays and Light indicators)
  • Design and principle of operation of the SINAMICS G120 inverter with:
  • Control Unit CU
  • Power Module PM
  • Parameterization, data backup and diagnostics with:
  • BOP-2 and IOP operator panels
  • STARTER PC tool
  • Setpoint channel and closed-loop control
  • Control signals and signal interconnections
  • Inverter functions
  • Practical exercises using the training device with:
  • SINAMICS CU240E-2 PN with PM 240 FS A
  • SIMOTICS induction motor

Prerequisites

  • Completion of SD-DRV-FUN course

Downloads

Contact