My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

SIMATIC Programmieren 2 in TIA Portal (TIA-PRO2)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. The second part of the SIMATIC TIA Portal programming training is based on the knowledge of the TIA Portal gained in the SIMATIC S7 TIA Portal programming 1 course, including STEP 7, SIMATIC S7, HMI and PROFINET IO. You will expand your knowledge of complex operations and you get an introduction in the programming language Structured Control Language (SCL) and GRAPH. Along with analog value processing and data administration with complex data types, the evaluation and handling of program-related errors are also considered. Thanks to the knowledge imparted, you will gain new impetus and ideas for efficient PLC programming.

Objectives

  • After attending the course, you can do the following:
    • Understand the interaction of TIA components
    • Apply classical program development methods
    • Solve comprehensive programming tasks
    • structure programs
    • use complex / PLC data types
    • Implement data administration (arithmetic and management functions) with the SIMATIC S7 automation system
    • Apply system blocks along with blocks from the standard STEP 7 library
    • Program classical software error handling and evaluation
    • Configure TIA system components consisting of central, IO periphery and HMI devices from the SIMATIC family
  • You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model.
Type Face-to-face training
Duration 5 days
Language de

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel

Content

  • Tools for program creation (e.g. structograms)
  • Analog value processing
  • Functions, function blocks, and multi-instances using the IEC-compliant timer/counter as an example (International Electro technical Commission)
  • Ways to structure programs
  • Working with complex data
  • Classical software error handling and evaluation with error organization blocks (OBs)
  • Evaluation of diagnostic data
  • Integrating WinCC Panel
  • Working with Structured Control Language (SCL)
  • Working with GRAPH
  • Deeper understanding of contents through practical exercises on SIMATIC S7-1500 system model.

Prerequisites

  • SIMATIC S7 knowledge corresponding to TIA-PRO1 and practical experience in using the knowledge
  • You can use the available online entry test to ensure that the selected course matches your area of expertise.

Note

  • In this course you will work with SIMATIC S7-1500 and software SIMATIC STEP 7 based on TIA Portal.
  • This is the second of three courses that prepare you for certification as a "Siemens Certified Programmer, based on the TIA Portal". The examination is a "SITRAIN Certification Program" module.

Downloads

Contact