My Dashboard

SITRAIN CUSTOMER CONTACT INFORMATION


Email -
Tel. UK: +44 (0) 8458 507600
Tel. IRE: +353 (0) 1890 507600


For all other Siemens enquiries
Contact Siemens UK Digital Industries | Digital Industries | Siemens United Kingdom

|
  1. RUGGEDCOM
  2. RC-SINEMA - Description

SINEMA Server Training (RC-SINEMA)

  • Network failures not only prevent access by plant operators to the field devices, but often also mean that field devices can no longer communicate with one another. In the worst case, this can bring production to a standstill. The software SINEMA Server was specially developed for industrial applications. It is possible to analyze and observe networks completely by using SNMP for all network components and evaluating SIMATIC and PROFINET assemblies in an automation environment. Collected data is saved in a long-term archive so that it can be evaluated and displayed as required. The determined network diagnosis may additionally be seamlessly integrated via OPC and web mechanisms into HMI/SCADA systems (e.g. WinCC, PCS7).
Type Face-to-face training
Duration 1 day
Language en

Content

  • The predominately hands-on training course can cover installation, commissioning, tuning and ongoing maintenance to enable the Network Management System to be fully utilized.

Fee

580 GBP

Downloads

Contact