My Dashboard

SITRAIN CUSTOMER CONTACT INFORMATION


Email -
Tel. UK: +44 (0) 8458 507600
Tel. IRE: +353 (0) 1890 507600


For all other Siemens enquiries
Contact Siemens UK Digital Industries | Digital Industries | Siemens United Kingdom

Simatic S7 Ethernet/Profinet Course (IK-ETHERPR)

  • This course is directed at Programmers, Commissioning engineers, Configuring engineers, Service personnel, Maintenance personnel involved with the design, commissioning and sustaining of an S7 Industrial Ethernet and PROFINET networks. The course uses a 'hands-on' practical approach to reinforce the theoretical aspects of the training.
Type Face-to-face training
Duration 5 days
Language en

Content

  • Introduction to Simatic Net - Industrial Ethernet
  • Network Components and Installation Guidelines
  • Overview of Industrial Twisted Pair Networks
  • Industrial Twisted Pair Network Components
  • Communications Processors
  • Overview of supported protocols - TCP, ISO on TCP, ISO & UDP
  • Project Planning and Configuration of the Ethernet CP module
  • Data Communication with Industrial Ethernet using S7 Connections
  • NCM S7 Ethernet Diagnostics
  • Industrial Wireless LAN
  • OPC Basics
  • Overview and introduction to PROFINET technology
  • PROFINET IO device types: IO controller, IO device, IO supervisor
  • Connections, network components, transmission media
  • Planning and installation of switched Ethernet networks
  • Installation guidelines for PROFINET systems
  • Configuring of PROFINET IO networks
  • Description files of the devices
  • Structure, startup and diagnostics of a PROFINET IO network
  • Function test of the PROFINET IO network
  • Diagnostics - Web Based Interface of PN CPU & FB126 for HMI display
  • MRP redundancy in PROFINET networks
  • Each of the above topic areas are backed up by practical exercises using a system model, consisting of the S7- 300 automation system, the ET200S distributed peripheral, the ET200M distributed peripheral and a conveyor model. Working examples are provided and tested out during the course.

Prerequisites

  • The ability to use a MS Windows PC (W7), keyboard and mouse to include opening and closing programs, locating files, copy and paste objects /data (text, etc). Drag and drop files, objects/data (text, etc). Use of menus and multi-menus, manipulation of windows within a multi-window environment. Use of MS Windows Help.
  • Must have attended either ST-PRO1 or ST-SERV1 and ST-SERV2.

Note

  • Course Duration - 5 Days
  • This training is not appropriate for trainees using S7-200/1200/1500 based systems. All configurations are demonstrated using Step7 V5.5 and not Step7 in the TIA Portal.

Fee

2,670 GBP

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.6 of 5 for 26 ratings)
Contact