Print page

S7 Graph / PDiag / ProAgent Workshop (ST-7GRAPH)

  • Description
  • Dates and Registration

Short Description

  • This course is aimed at personnel who require a greater understanding of how programs are implemented using the S7GRAPH software using Step7 V5.5, how to use editing tools for making changes and diagnostic features for fault finding. The PDIAG aspect of the course is to demonstrate how further diagnosis can be added onto HMI's in order to make fault finding easier for maintenance personnel.

Objectives

  • On completion of the course the participant will be able to:-
  • Understand the justification for using the GRAPH language
  • Understand the relationship of sequence operated applications
  • Create a basic sequencing program
  • Monitor and diagnose faults within a sequencer
  • Configure diagnostic information for HMI applications

Content

  • Principles of a sequencer
  • Basic elements of a sequencer; steps, branches and transitions
  • Use of the graph editor
  • Interface to the PLC program
  • Permanent instructions
  • Interlocks and supervisions
  • Parameter sets of the sequencer function block
  • Monitoring and modifying in the sequencer
  • Control of the sequencer
  • Synchronisation
  • Event dependant and event triggered actions
  • Use of timers and counters in sequencers
  • Branches, simultaneous branches and jumps
  • Documentation and source files
  • Configuration of diagnostic information using PDIAG
  • Representation of diagnostic information using ProAgent

Prerequisites

  • The ability to use a MS Windows PC (W7), keyboard and mouse to include opening and closing programs, locating files, copy and paste objects /data (text, etc). Drag and drop files, objects/data (text, etc). Use of menus and multi-menus, manipulation of windows within a multi-window environment. Use of MS Windows Help.
  • Attendance on ST-PRO1 or ST-SERV1 and ST-SERV2 courses or a sound working knowledge of the use of Step7 (V5.5). Use and experience with WinCC Flexible would also be an advantage.

Type

Face-to-face training

Duration

3 days

Language

en

Fee

1,820 GBP
 
© Siemens AG 2009 - 2025 -
Corporate Information | Privacy Policy | Terms of Use | Digital ID