My Dashboard

SITRAIN CUSTOMER CONTACT INFORMATION


Email -
Tel. UK: +44 (0) 8458 507600
Tel. IRE: +353 (0) 1890 507600


For all other Siemens enquiries
Contact Siemens UK Digital Industries | Digital Industries | Siemens United Kingdom

TIA Portal Service 1 Course (TIA-SERV1)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. In this first part of the SIMATIC TIA Portal service training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of programming. You also receive an overview of HMI, PROFINET IO / PROFIBUS, Distributed I/O and connecting drives. You will learn to diagnose and clear simple hardware faults and software errors. You will thus be capable of reducing downtimes in your plant. You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7 automation system, ET200SP distributed I/O, Touchpanel, drive, and a belt driven model conveyor.

Objectives

  • On completion of this course the participant will be able to do the following:
    • Understand the fundamentals of interaction of the TIA components
    • Observe the automation system using "Project View" in the "TIA Portal" engineering platform
    • Analyse, change, and expand small STEP 7 programs
    • Configure, parameterize, and exchange SIMATIC S7 hardware modules
    • Diagnose simple hardware faults caused by the wiring fault connector
    • Diagnose and correct simple program errors using the block editor
    • Perform commissioning of TIA components
    • Develop a working system comprising a CPU, HMI, Distributed I/O, Operations Panel, Conveyor System and a Drive

  • Combine your course with web-based trainings on our digital learning platform for industry and thus increase your personal learning success in the face-to-face course. On SITRAIN access you will find further topics, for example, TIA Portal, PROFINET or data communication with Industrial Ethernet, digitization, ...

  • As part of your course booking, you will receive free test access for the digital learning platform:

    Click here for information about SITRAIN access

    You have access to over 270 web-based training 7 days before the start of the course. The test period automatically ends 14 days after the end of the course.

    As an introduction to the digital learning platform, we recommend the following learning path:

    SIMATIC - Basics of Automation Technology Curriculum

Type Face-to-face training
Duration 5 days
Language en

Content

  • Overview and significant performance characteristics of the SIMATIC S7 system family.
  • Program execution in automation systems.
  • Binary and digital operations.
  • Symbolic and Absolute Addressing.
  • Setup and assembly of the automation system.
  • Monitoring and modifying I/O addresses.
  • Addressing and controlling the conveyor system.
  • Hardware and software commissioning of components within the SIMATIC S7 automation system using TIA Portal.
  • SIMATIC S7 Module, hardware configuration and parameterisation.
  • Installation and Integration of the Touch Panel (TP700).
  • Installation and Integration of the Sinamics G120 drive.
  • Installation and Integration of the PROFINET IO system (ET-200SP).
  • PROFINET IO system configuration.
  • Saving and documenting the implemented program changes with TIA Portal.
  • Uploading and Re-installing the contents of the CPU Memory.
  • Increased understanding of course contents through ‘guided’ practical exercises on TIA system model.

Prerequisites

  • An awareness of automation technology.
  • Knowledge of Microsoft Windows.
  • You can use the online tests below to find out whether you have sufficient prior knowledge to participate effectively in the course you wish to attend. If you answer more than 70 % of the questions correctly you are well prepared to take part in the course.

    Test TIA-SERV1

Note

  • This course is not a Programming Course (although programming elements exist within), for Programming, please consider the ‘TIA Portal Programming 1 Course’.
  • This course is also suitable for those using S7-1200 based systems. This training course is not appropriate for trainees using S7-200, S7-300 or S7-400 based systems. For more information concerning details of S7-300, and S7-400 please see the section called Simatic S7 PLC.

Fee

2,810 GBP

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.6 of 5 for 248 ratings)
Contact