My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

|
  1. Industrial Communication
  2. Industrial Ethernet
  3. IK-PNOCPNE - Description

Certified PROFINET Network Engineer (IK-PNOCPNE)

Objectives

  • With PROFINET, the PROFIBUS user organization (PNO) has defined an open and cross-manufacturer Industrial Ethernet standard for the field level. To remain competitive, companies need competent personnel who have mastered the new PROFINET IO fieldbus technology.
  • This course provides you, as an engineer, with the opportunity to get qualified on the PROFINET communication technology and to obtain a corresponding certificate.
  • The course includes a final PNO-certified test, which consists of theoretical and practical tasks. Upon successfully passing the test, you will receive a certificate showing that you are a "Certified PROFINET Network Engineer".
Type Face-to-face training
Duration 3 days
Language de

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel

Content

  • Ethernet and PROFINET telegram concept
  • Configuration of PROFINET IO networks
  • Realtime RT and Isochronous Realtime IRT
  • Device replacement without removable medium
  • Fast Startup
  • Device description files (GSDML)
  • Setup, commissioning, and diagnostics of a PROFINET IO network
  • Measurements using the Ethernet analyzer (Wireshark)
  • Tests for Certified PROFINET Network Engineer

Prerequisites

  • Level of knowledge from "Certified PROFINET Network Installer" course or corresponding course.
  • IK-PNOCPNI

  • TIA Portal – Knowledge of hardware configuration is desirable.

Note

  • According to specifications of the PNO, the qualification measure "Certified PROFINET Network Engineer" is aimed at employees who plan, configure, optimize and commission PROFINET IO networks, and check the Ethernet network in order to detect and clear faults.
  • This course doesn't featuers the I-Device, Controller-Controller-Communication, with STEP7. If you want to get to know the various possibilities that PROFINET and general Communication in Automation Systems offer in the TIA-Portal, we recommend attending the courses IK-PNCOM and IK-IPCOM!
  • IK-PNCOM

  • IK-IPCOM

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.6 of 5 for 14 ratings)
Contact