My Dashboard

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

Corso di sistema TIA Portal 1 (TIA-SYS1)

  • You will acquire the necessary skills to be able to carry out an initial diagnostic intervention on a machine in production with the distributed SIMATIC S7-1500 system. You will learn the basics to be able to operate on existing hardware configurations (PLC, SIMATIC ET 200SP, SIMATIC HMI, SINAMICS G) using the main diagnostic tools integrated in the TIA Portal and to be able to make simple changes to the existing PLC program. The course will also allow you to understand how to perform small implementations on SIMATIC HMI and perform a simple commissioning of a SINAMICS G series drive.

Objectives

  • After attending the course, you can:
    • Back up and restore your TIA automation system
    • Carry out commissioning of a SIMATIC S7-1500 PLC and the PROFINET network
    • Implement simple changes to the user program
    • Create a simple visualization and commission a SIMATIC HMI panel
    • Parameterize a SINAMICS G120 drive and implement data exchange with a controller via standard telegram
    • Use the most important diagnostic tools integrated in the TIA Portal
Type Face-to-face training
Duration 3 days
Language it

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel
  • Operators

Content

  •  
    • SIMATIC S7-1500 hardware overview
    • SIMATIC STEP 7 development environment (TIA Portal)
    • Backup and restore of a SIMATIC S7 PLC, a SIMATIC HMI operator control and monitoring system and a SINAMICS drive
    • Use of the SIMATIC Automation Tool
    • Migration from SIMATIC STEP 7 V5.x to TIA Portal
    • SIMATIC S7-1500 commissioning: reset, firmware, status LED
    • I/O distributed in PROFINET
    • Commissioning of distributed peripherals via PRONETA
    • PLC programming: Symbolic, OB, FC and FB program blocks, binary instructions, digital instructions (counters, timers)
    • DB management
    • SIMATIC HMI commissioning: download, firmware update, upload and download via PROSAVE
    • Diagnostics via integrated tools: code monitoring, check and forcing table, cross references
    • SINAMICS commissioning: parameterization and control panel via SINAMICS Startdrive, communication with standard telegram

  • The theoretical knowledge will be deepened with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, a SIMATIC ET 200SP distributed I/O, a SIMATIC WinCC Comfort operator control and monitoring system, a SINAMICS G120 drive and a conveyor model.

Prerequisites

  • No requirements.

Note

  • At the end of this course you can achieve, after an assessment test, the SITRAIN Italian Certification Program BASIC.

Downloads

Contact