My Dashboard

Siemens Sanayi ve Ticaret A.S.
RC-TR DF CS
Yakacik Caddesi No 111
34870 Istanbul, Turkey
Tel.: +90 216 444 0 747
Fax: +90 216 4593586
E-Mail:

|
  1. Training in Turkey
  2. Sinamics
  3. SINAMICS S converter
  4. DR-S12-NET - Description

Online-Training: SINAMICS S120 -Comunication with PLC / Online-Kurs: SINAMIC S120 -PLC ile Haberleşme (DR-S12-NET)

  • In this live online course, you will receive a basic level training in Starter software and the Siinamics G120 motor driver connected to it.

Objectives

  • SINAMICS S120 allow the variable-speed operation of induction motors to drive pumps, fans, conveyor systems and many other machines.
  • This course shows you how to handle the SINAMICS S120 inverter.
  • After the course you are able to be correctly commission the inverter and adapt it to address the particular application. You know suitable inverter functions and parameter settings for a wide range of applications. You can make a data backup, and taking the appropriate measures when faults occur.
Type Online-Training
Duration 1 day
Language tr

Target Group

  • Commissioning engineers
  • Service personnel

Content

  • • Design and functional principle of the converter system SINAMICS S120:
  • • Control unit, line infeed and motor modules,
  • • Motors, encoders and interfaces
  • • Parameterization, data backup and diagnostics using Software STARTER:
  • • Online connection via PROFIBUS and Ethernet
  • • Project structure: drive objects and drive components
  • • Function charts: setpoint channel
  • • Control signals and internal signal interconnection
  • • Functional principle of the control modes Servo and Vector
  • • Introduction to Safety Integrated
  • • Drive side interface to SIMATIC S7 via PROFIBUS and PROFINET
  • • Practical exercises at training kits with SINAMICS S120 in frame size booksize

Prerequisites

  • Basic knowledge of electrical engineering

Fee

223 EUR
( price without 18% VAT )

Downloads

Contact