My Dashboard

Siemens Sanayi ve Ticaret A.S.
RC-TR DF CS
Yakacik Caddesi No 111
34870 Istanbul, Turkey
Tel.: +90 216 444 0 747
Fax: +90 216 4593586
E-Mail:

|
  1. Training in Turkey
  2. Masterdrives
  3. SD-MD-VEC - Description

MASTERDRIVE SIMOVERT 6SE70 Vector Control / MASTERDRIVE SIMOVERT 6SE70 Vektör Kontrol (SD-MD-VEC)

  • This course is designed for Engineers and maintenance technicians who are not exposed to digitally controlled AC drive technology and further needs to work with Siemens make AC Drive Master Drive VC

Objectives

  • This compact course provides comprehensive knowledge of the control version Vector Control. This course is especially suitable for first-time users because it incorporates the fundamentals.
  • You can reinforce your knowledge by means of practical exercises on the MASTERDRIVES VC training cases. On completion of the course, you will be able to start up the MASTERDRIVES drive system safely and quickly. You will be able to pinpoint and correct any faults, and by reducing susceptibility to faults, you will save valuable time.
Type Face-to-face training
Duration 4 days
Language tr

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel
  • Operators

Content

  • Fundamentals of motors
  • Fundamentals of converters
  • Presentation of the MASTERDRIVES VC converters
  • Parameterization via PMU (parameter keyboard), OP1S (plaintext operator panel)
  • Hardware Details and Specifications
  • Block Diagram and Power Connections
  • Parameterization via PC with Drive-Monitor/ control through PC.
  • Control Connections and Terminal Details- CUVC
  • BICO Technology and Flexibility
  • Start-Up for Open Loop V/f Control Mode
  • Parameter Structure: Function Data Sets, Motor Data Sets, BICO Data Sets and reading of Function Diagram
  • Working with Programmable Inputs and Outputs
  • Control Words and Status Words
  • Set-point and Actual value Channel
  • Closed Loop Speed Control Configuration
  • Torque Controlled Drive Configuration
  • Use of BICO technology
  • Special Functions like Automatic Restart, Kinetic Buffering, Flexible Response, DC braking,
  • Free function Blocks
  • Fault Diagnostics - Procedure
  • Data backup using download file
  • Overview of communication with universal interface, PROFIBUS DP and SIMOLINK
  • Practical exercises for startup, parameterization and troubleshooting on the training cases

Prerequisites

  • Having basic knowledge of motor drivers and Power electronics, the ability to use a Windows based computer. Having the SIMATIC S7-300/400 System 1 and SIMATIC Profibus System courses - you need to know these subjects.

Fee

912 EUR
( price without 18% VAT )

Downloads

Contact