My Dashboard

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

Gestione di convertitori SINAMICS G120 tramite oggetti tecnologici in TIA Portal (SIE-G12TO)

  • The SINAMICS G120 frequency converter is ideal for the precise and economical regulation of three-phase motors, suitable for multiple drive solutions thanks to power ratings from 0.37 kW to 250 kW. The possibility of integration in the TIA Portal environment allows a better versatility and management of the system. The course will provide you with the basic skills for the first commissioning of a SINAMICS G120. It will allow you to acquire the basics for parameterizing a SINAMICS G120 drive via Startdrive and its control and operation using the technology objects of an S7-1500.

Objectives

  • After attending the course, you can:
    • Integrate a SINAMICS G120 drive into a TIA Portal project
    • Establish a connection between a SINAMICS G120 and a SIMATIC S7-1500
    • Configure a SINAMICS G120 as a technology object in speed and positioning
    • Use the diagnostic functions of the TIA Portal
Type Online-Training
Duration 4 hours
Language it

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel

Content

  •  
    • Architecture of a SINAMICS G120 system and types
    • Parameterization of a SINAMICS G120 via SINAMICS Startdrive
    • Fundamental concepts on technological objects
    • Speed control of a SINAMICS G120 via technology object
    • Positioning control of a SINAMICS G120 via technology object
    • Basic diagnostics and trace functions
    • System diagnostics


  • Theoretical knowledge will be deepened with practical exercises by accessing a remote system. This is made up of:
    • SINAMICS G120
    • SIMATIC S7-1500
    • PC station with SIMATIC STEP 7 Professional (TIA Portal) and SINAMICS Startdrive

Prerequisites

  • SIE-G12GS course or equivalent basic knowledge of automation systems.
  • Knowledge of SIMATIC S7-1500 automation system is recommended.

Note

  • This course delivery data will be decided together with you: please get in touch to digitalindustryacademy.rc-it@siemens.com, tell us your needs and we'll be glad to find a tailored solution for you!

  • Submit Training Request


Downloads

SIE-learning Training Request

Please provide us with your data, participants option and desired date

Contact