My Dashboard

Customer information

Building automation
Tomas Wahlström

tel: +46 (70) 8719741

Industri Automation
Therése Fagerström
tel: +46 (8) 728 14 48

Webmaster

Sinamics G120 startup & service (DR-G120)

Objectives

  • This course shows you how to handle the SINAMICS G120 inverter.
  • After the course you are able to be correctly commission the inverter and adapt it to address the particular application. You know suitable inverter functions and parameter settings for a wide range of applications. You can make a data backup, and taking the appropriate measures when faults occur.
Type Face-to-face training
Duration 1 day
Language sv

Target Group

  • This training is suitable if you want to work with service and commissioning of Sinamics G120.

Content

  • Design and principle of operation of the SINAMICS G120 inverter with:
    • Control Unit CU
    • Power Module PM
  • Parameterization, data backup and diagnostics with:
    • BOP-2 and IOP operator panels
    • STARTER PC tool
  • Setpoint channel and closed-loop control
  • Control signals and signal interconnections
  • Inverter functions
  • Practical exercises using the training device with:
    • SINAMICS CU240E-2 PN with PM 240 FS A
    • SIMOTICS induction motor

Prerequisites

  • Basic knowledge of electrical engineering, drives and computers, especially Microsoft Windows.

Note

  • The training is in Swedish language with english course material. Sinamics G120 are used for practical exercises.

Fee

10,500 SEK

Downloads

Contact