My Dashboard

Yhteystiedot :

Tarvonsalmenkatu 19, Espoo

Derby Business park


Koulutuspäällikkö:

Mr. Jari Rintala

Puh. +358 (10) 511 3794


Asiakaspalvelukeskus

Puh. +385 (10= 511 3100


Email:

Desigo CC workshop (DES-WS)

  • Goal in our Desigo CC workshop is to re-mind about Desigo CC features and learn about the new ones, including the latest Desigo CC versions, making project creation, commissioning an maintenance more easy at the sites.

Objectives

  • Training contains both theory and hands-on exercises that are performed in our training
  • class (remote or locally) with actual hardware . Course also contains basic information about
  • other Siemens Desigo system components such as PX/PXC controllers. Using and commissioning these sys-
  • tems is not part of this training – they have their own courses.
Type Face-to-face training
Duration 2 days
Language en

Target Group

  • This training is for FINBALT Siemens and partner engineers.

Content

  • • Installation & Project creation
  • • Project & User settings
  • • Server settings
  • • Licensing
  • • Log files (including error and installation logs)
  • • Views and scopes
  • • Graphics
  • • Flex client
  • • and much more

Prerequisites

  • Prerequisites: At least one real life Desigo CC project commissioned

Downloads

Contact