My Dashboard

Vanessa Bonhomme

Siemens (Proprietary) Limited

AFR RC-ZA I CS SD TRN

300 Janadel Avenue

Halfway House 1685

South Africa


Tel: +27 11 652 3206
Mobile: +27 79 882-4042
Email:

SINAMICS S120 Parameterizing and Commissioning in the TIA Portal (DR-S12-PMT)

  • In this course you learn to put the converter system SINAMICS S120 into operation using the PC tool Startdrive in the TIA P ortal. You can adapt the parameters to the respective application and perform diagnostics in case of a fault.

Objectives

  •  You are responsible for the commissioning of SINAMICS S120 drive systems using the
  • commissioning software Startdrive in TIA Portal.
  •  Mod ern converter systems offer a variety of functions and setting possibilities. By a
  • purposeful procedure you can save time and avoid faults.
  •  In this course you will learn the procedure at commissioning step by step. You can handle
  • parameter setting and data saving with the software Startdrive in the TIA Portal. By a
  • correct parameter setting you support the reliable operation of the entire plant.
  •  After the course you can put the converter system SINAMICS S120 efficiently into
  • operation. You can adapt the parameters of the closed loop controller to the respective
  • application and use the diagnostic tools in case of a fault.
Type Face-to-face training
Duration 5 days
Language en

Content

  •  Design and functional principle of the converter system SINAMICS S120
  • * Control unit, line infeed and motor modules
  • * Motors, encoders and interfaces
  •  Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal
  • * Online connection via PROFINET and Ethernet
  • * Project structure: drive objects and drive components
  • * Topology of the DRIVE CLiQ Interface
  •  Function charts: setpoint channel, Input and output signals
  •  Control signals and internal signal interconnection using BiCo technology
  •  Optimization of the closed loop control using automatic procedures
  •  Functional principle of the operating modes Servo and Vector
  •  Analysis of the operating status using enable signals, warnings and alarms
  •  Monitoring of signals using the trace function
  •  Introduction to positioning
  •  Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  •  Practical exercises at training kits with SINAMICS S120 in frame size booksize with
  • servomotor and induction motor

Fee

31,110 ZAR

Downloads

Contact