Contact
+86 400 810 4288 dial 4

The basic WinCC software is an integrated core of the system, which contains WinCC, WinCC options and WinCC add-ons. And all these components are designed for the solutions of your special needs. The basic WinCC software provides a powerful, general process visualization system, which can provide all functions of the mature SCADA software. Our WinCC system course introduces all the basic functions and commonly used expansion function. Whether you are going to develop a whole project independently or modify a current WinCC project, or get an understanding of WinCC system on the maintenance purposes, you can choose our course.
WinCC Flexible adopted the non-branch specific design, which can provide engineering configuration platform for SIMATIC HMI operator panel (from the simplest micro panel to PC). Our WinCC Flexible course can provide the necessary knowledge of WinCC Flexible tool. After completing the course, you will be able to create an optimized HMI project to meet the actual monitoring requirements.