My Dashboard


My Profile

Customer Information
Phone1: + 7 (495) 737-24-15
Phone2: + 7 (495) 737-21-80
Phone3: + 7 (495) 737-23-75
Phone4: + 7 (495) 737-23-88
Fax : + 7 (495) 737-23-06
E-Mail:

|
  1. Sitrain Russia Training
  2. SINUMERIK
  3. NC-840D-PM - Description

NC-840D-PM - SINUMERIK 828D/840D sl. Operate. Programming of milling processing / Курс NC-840D-PM - Программирование фрезерной обработки. (NC-840D-PM)

Short Description

  • The course is intended for the technologists-programmers developing the operating programs for milling machines with SINUMERIK 828D/840D sl in the Sinumerik Operate interface. The course can be also useful to CNC setup men. The course provides the operating programs for systems of SINUMERIK of sl/840Di sl/828D sl family 840D for milling machines which are trained all basic concepts, knowledge and skills of development
Type Face-to-face training
Duration 5 days
Language ru

Content

  • - Bases of metal-cutting machines with SINUMERIK
    • Technology bases
    • Fundamentals of geometry
    • Simple elements of a contour
    • Basic mathematical principles
    • Zero points: zero point of a detail and reference point
  • - Programming bases
    • Structure of the program
    • Correction of radius of the cutting edge
    • Subprogrammes
    • Cycles, transitions and repetitions
    • Reflection, shift, rotation and scaling of system of coordinates
  • - Work bases with the ChPU machine
    • Elements of management (operator's components)
    • Turning on of the machine
    • Working zone MACHINE
    • Jog operating mode
    • MDA operating mode
    • Automatic operating mode
    • Working zone PARAMETRY
    • Working zone PROGRAMME
    • Manager of programs, editor of programs
    • Working zone DIAGNOSTICS
    • Working zone COMMISSIONING
  • - Technological programming in G-codes by means of the master of "programGUIDE"
    • Programming bases by means of the master of "programGUIDE"
    • Drilling: guide to programming
    • Milling: guide to programming
    • Milling of contours: guide to programming
    • Measurements by means of the master of "programGUIDE"
  • - Technological programming in ShopMill
    • Programming bases in ShopMill
    • Drilling in ShopMill
    • Milling in ShopMill
    • Milling of contours in ShopMill
    • Programming by means of straight lines and circles in ShopMill
    • Measurements in ShopMill
    • Cycles

Prerequisites

  • Experience with the Windows operating system is desirable

Downloads