My Dashboard

Customer Information
Phone: +7 (495) 737-1-737
E-Mail:

|
  1. Sitrain Russia Training
  2. Simatic NET
  3. IK-PBSYS - Description

IK-PBSYS / Курс IK-PBSYS (IK-PBSYS)

  • The course teaches the essential theoretical fundamentals of PROFIBUS protocols and services. You will learn how to use the tools for startup, service, testing and diagnostics. Learn the different methods of setting up PROFIBUS networks (RS 485 network components, fiber optics) from Siemens, the market leader for PROFIBUS applications! You will reinforce your theoretical knowledge with numerous practical exercises on SIMATIC S7 devices with HMI components. On completion of this practice-oriented course, you will be able to install and optimize a PROFIBUS DP network, and you will learn step-by-step how you can limit and correct faults quickly.

Objectives

  • Курс предназначен для специалистов, занимающихся вводом в эксплуатацию и обслуживанием сетей PROFIBUS для контроллерами Simatic 300/400 и периферии Profibus
Type Face-to-face training
Duration 4 days
Language ru

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel
  • Operators

Content

  • PROFIBUS basics according to EN50170 / IEC 61158
  • PROFIBUS devices and network components overview
  • Plugs, tools, laying
  • Connect the CPU as DP master to the integrated with the PROFIBUS slaves
  • Connection of an HMI device to PROFIBUS
  • Analyze PB characteristics using the system status lists
  • Activation / deactivation of PROFIBUS slaves
  • PROFIBUS diagnostics via the SIMATIC Manager, through evaluation in the user program
  • Use of the PNIODiag diagnostic tool
  • Communication between a DP master and a DP-I slave
  • Connect two DP networks with each other via a DP-DP coupler
  • PROFIBUS communication via the S7 protocol
  • PROFIBUS communication via FDL connections

Prerequisites

  • SIMATIC S7 knowledge according to ST-7PRG1 or ST-7SERV1

Note

  • Практические упражнения выполняются с использованием учебных стендов SIMATIC S7-300 (CPU 315-2DP) с коммуникационными процессорами СР 342-5,учебного стенда со станциями децентрализованной периферии: ET200, стенда с активными сетевыми компонентами: диагностического повторителя, DP/DP coupler, оптических OLM переходов (построение оптического Profibus сегмента).

Downloads