My Dashboard


My Profile

Customer Information
Phone1: + 7 (495) 737-24-15
Phone2: + 7 (495) 737-21-80
Phone3: + 7 (495) 737-23-75
Phone4: + 7 (495) 737-23-88
Fax : + 7 (495) 737-23-06
E-Mail:

|
  1. Sitrain Russia Training
  2. Simatic S7
  3. ST-7SERV1 - Description

ST-7SERV1-Service course / Курс ST-7SERV1 - сервисный курс 1 (ST-7SERV1)

Short Description

  • Курс предназначен для специалистов, занимающихся вводом в эксплуатацию и обслуживанием систем SIMATIC S7 c использованием систем визуализации и частотных преобразователей. Курс обеспечивает начальный системный уровень знаний для обслуживания SIMATIC S7.
Type Face-to-face training
Duration 5 days
Language ru

Target Group

  • Programmers
  • Service personnel

Content

  • - System overview and essential performance features of the SIMATIC S7 system family
  • - The components of the STEP 7 Basic Package
  • - Program execution in the automation system
  • - Binary and digital operations
  • - Configuring and assembling an automation system
  • - Addressing and wiring of the signal modules
  • - Hardware and software startup of the automation system
  • - Hardware configuration and parameterization in the case of S7-300
  • - Reinforcement of the content through exercises on the device
  • - Introducing the TP177B Touch Panel
  • - Introducing the MM420 drive
  • - Configuration and parameterization of PROFIBUS DP
  • - Backing up and documenting executed program changes
  • - Deeper understanding of contents through practical exercises on the SIMATIC S7-300 system model

Prerequisites

  • Basic knowledge of automation

Note

  • In this course you will work with the SIMATIC STEP 7 V5.x software. This is the first of two courses which will lead you to the exam for the "Siemens Certified Service Technician Level 1". This is the first of three courses which will lead you to the exam for the "Siemens Certified Service Technician Level 2 ". The exam is a module of the "SITRAIN Certification Program".

Downloads