My Dashboard

Customer Information
Phone: +7 (495) 737-1-737
E-Mail:

|
  1. Sitrain Russia Training
  2. Drives
  3. MM - Description

MM (Micromaster) (MM)

  • The course is intended for professionals involved in the commissioning, commissioning and maintenance of MICROMASTER 440 AC drives.

Objectives

  • • The course examines the theoretical foundations of the drive, the hardware of the MICROMASTER 440, commissioning the drive using the built-in control panel and the Drive Monitor / Starter program, setting up the drive regulators and integrating it into automatic control systems.
Type Face-to-face training
Duration 4 days 4 Days
Language ru

Target Group

  • Commissioning engineers, configuring engineers
  • Service personnel
  • Maintenance personnel

Content

  • • Electromechanical properties of AC motors.
  • • Regulation of coordinates of the AC drive.
  • • Foundations of the theory of automatic control.
  • • Frequency controlled AC drive MICROMASTER.
  • • Purpose, main functions, applications and technical characteristics of the inverter.
  • • The device of the frequency converter.
  • • Functional and electrical diagrams, connection of control and power circuits.
  • • Electromagnetic compatibility and interference protection.
  • • Principles of construction of the control system of the inverter MICROMASTER.
  • • Additional options for the MICROMASTER inverter.
  • • Purpose, main functions, applications and technical characteristics of the inverter.
  • • The principle of construction, functional and electrical diagrams of the power section of the converter.
  • • Connection of power circuits of the converter.
  • • Construction principles and block diagrams of converter control.
  • • Open and closed structures of speed control, regulation of the AM torque.
  • • Connection of control and auxiliary circuits of the converter.

Prerequisites

  • For successful passing of a course the higher technical or secondary vocational education, basic knowledge of electrical equipment, the theory of the electric drive and the theory of automatic control is desirable

Note

  • Practical exercises are performed using the MICROMASTER 440 training stand with asynchronous motor, FieldPG programmer or PC.

Downloads