LOGO - The principles of creation of control systems on the basis of LOGO controlers / Курс LOGO (LOGO)
- Description
- Dates and Registration
Short Description
- The course is intended for specialists in creation of projects, programmers, and also the engineers who are engaged in commissioning and service of control systems on the basis of LOGO controlers!. The course provides the level of knowledge necessary for construction and service of control systems on the basis of LOGO controlers!.
Objectives
- Obtaining skills of work with the hardware entering into family of LOGO controlers!, and also software package of LOGO! Soft Comfort
- Acquaintance to bases of creation and commissioning of projects for control systems on the basis of SIMATIC LOGO controlers!.
Content
- 1st day
- possibilities of a control system on the basis of LOGO controlers
- structure of modules, their modifications
- control system configuration (installation and connection)
- operating modes
- LOGO menu
- educational stand
- input and testing of the simple switching program of control of the conveyor
- memory modules, loading and saving of programs
- 2d day
- LOGO program! Soft Comfort V 7.0
- input of the switching program in LOGO! Soft Comfort
- basic functions
- special functions
- a simulator in LOGO! Soft Comfort
- loading and debugging of an expanded programme of control of the conveyor
- 3d day
- new opportunities of the LOGO module! 0BA7 (VM, UDF, Data Log)
- communications on Ethernet
- VM Mapping
- collaboration of LOGO! with the OP and S7 controler by means of the Industrial Ethernet network
Participant Prerequirements
- Experience with WINDOWS
- The higher technical or secondary education
Note
- Practical exercises are carried out with use of educational LOGO stands!, The personal computer with the established LOGO package! Soft Comfort and models of the conveyor
Type
Face-to-face trainingDuration
3 days
Language
ru