My Dashboard

Customer Information
Phone: +7 (495) 737-1-737
E-Mail:

|
  1. Sitrain Russia Training
  2. Simatic TIA Portal
  3. TIA-1500_1 - Description

TIA-1500_1 - System course on studying of the principles of a configuration and programming of controlers of new generation of S7-1500 by means of a new software package of TIAPortal V13 / Курс TIA-1500_1 (TIA-1500_1)

  • The course TIA-1500_1 – a system course on studying of the principles of a configuration and programming of controlers of new generation of S7-1500 in the environment of TIAPortal V13 The course is intended for experts who will program, put into operation and to serve systems of automation on the basis of SIMATIC S7-1500 c controlers use of panels of the operator, tire PROFIBUS and PROFINET system. During a course possibilities of creation and commissioning of S7-1500 controlers and the periphery with use of the software of TIA Portal V13 are studied, and also the main differences and new opportunities in comparison with controlers of series 300/400/1200 are studied.

Objectives

  • Obtaining skills of work with hardware of SIMATIC S7-1500 systems, the touch Siemens panels and tire Profinet (Profibus) systems for management of the distributed periphery and Sinamics G120 drives. During a course, listeners receive skills of creation and commissioning of the hardware, network connections and creation of programs for SIMATIC S7-1500 controlers by means of the software of TIA PORTAL V13 and the option Startdrive.
Type Face-to-face training
Duration 5 days
Language ru

Target Group

  • программисты, инженеры – проектировщики, специалисты по пуско-наладке

Content

  • - Review of family of Simatic S7 controlers
  • - Introduction to TIA Portal V13
  • - Introduction to TIA Portal V13
  • - Configuration of devices and networks
  • - Work with the global and local PLC tags, creation, control and management of them
  • - Programming of the controler in TIA PORTAL, architecture of blocks, work with system memory. Work in the editor
  • - Operations of binary logic
  • - Processing of numbers. New functions in mathematics and comparators
  • - Work with blocks of data. The optimized blocks in S7-1500/1200
  • - Work with the distributed periphery on PROFINET. New generation of ET200SP stations
  • - Work with HMI stations in TIA PORTAL
  • - Functions and functional blocks
  • - Organizational blocks and processing of mistakes
  • - Search of mistakes and elimination of malfunctions
  • - Function of the analysis of TRACE for record of process data in CPU
  • - Integration of the Sinamics drive into the project for management on the Profinet and Profibus networks

Prerequisites

  • Experience with SIMATIC controlers is desirable

Note

  • The course contains a large number of the practical exercises which are carried out with use of educational stands with SIMATIC S7-1500 controlers and the touch Comfort TP700 panels, stations of the distributed penriferiya of ET200SP, frequency Sinamics G120 converters, a programmator of FieldPG or RS (with the established software of TIA PORTAL V13) and conveyor models.
  • The course provides individual training on separate computers in small groups

Downloads