My Dashboard


My Profile

Customer Information
Phone1: + 7 (495) 737-24-15
Phone2: + 7 (495) 737-21-80
Phone3: + 7 (495) 737-23-75
Phone4: + 7 (495) 737-23-88
Fax : + 7 (495) 737-23-06
E-Mail:

|
  1. Sitrain Russia Training
  2. Simatic TIA Portal
  3. TIA-SYSUP - Description

TIA-SYSUP - TIA Portal V13 and S7-1500 controlers package system course / Курс TIA-SYSUP1500 (TIA-SYSUP)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with all automation devices – controller, HMI and drives. In this course you will learn about the major differences between SIMATIC S7-300/400 and SIMATIC S7-1500, the engineering tools SIMATIC Manager and TIA Portal, as well as STEP 7 V5.x and STEP 7 based on TIA Portal. You will learn the possibilities of the configuration and the advanced programming of a SIMATIC S7-1500 automation system with the "TIA Portal" engineering platform. After attending the course, you can: Efficiently use the "TIA Portal" engineering platform Configure and program components of the SIMATIC S7-1500 automation system with the TIA Portal Perform a commissioning of TIA components
Type Face-to-face training
Duration 4 days
Language ru

Target Group

  • Programmers

Content

  • - Engineering tools TIA Portal components: SIMATIC STEP 7 and SIMATIC WinCC
  • - Introduction of the SIMATIC S7-1500 hardware
  • - Configuration of devices and networks of the SIMATIC S7 system family using SIMATIC S7-1500 as an example
  • - Working with the PLC Tag Table in TIA Portal
  • - Program blocks and editor
  • - Advanced programming possibilities of a SIMATIC S7-1500
  • - Troubleshooting with TIA Portal tools and the SIMATIC S7-1500 CPU display
  • - Presentation of the Structured Control Language (SCL) editor
  • - Presentation of the SIMATIC WinCC operator control and monitoring system
  • - Migration of a SIMATIC STEP 7 V 5.x project to SIMATIC STEP 7 based on TIA Portal
  • - Adaption of a SIMATIC S7-300/400 program to the SIMATIC S7-1500
  • - Presentation of the 'Startdrive' engineering tool with interfacing to a SINAMICS G120 drive
  • - Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model

Prerequisites

  • SIMATIC S7 knowledge according to ST-PRG1 and practical experience in using the knowledge

Downloads