My Dashboard


My Profile

Contact

For all your questions for product learning you can contact our Customer Care Centre

Tel +32 2 536 2700

MAIL :

SINAMICS S120 - Commissioning and Service - Basics (DR-S12-PM1)

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Starter. Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults. In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software Starter. By a correct parameter setting you support the reliable operation of the entire plant.

Objectives

  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
  • You will deepen your theoretical knowledge through numerous practice-oriented exercises in our remote learning environment with SINAMICS S120.
Type Face-to-face training
Duration 3 days
Language en

Target Group

  • Commissioning engineers.

Content

  • Design and functional principle of the converter system SINAMICS S120:
  • Control unit, line infeed and motor modules
  • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software Starter:
  • Online connection via PROFINET and Ethernet
  • Project structure: drive objects and drive components
  • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the operating modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace-function
  • Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  • Consolidation of the contents through practice-oriented exercises in the remote learning environment with SINAMICS S120.

Prerequisites

  • Basic knowledge of electrical engineering.

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.7 of 5 for 6 ratings)
Contact