My Dashboard


My Profile

Contact

Siemens Ltd.

SITRAIN India,

Kalwa Works,

Thane Belapur Road, Airoli,

Opposite Airoli Railway Station

Navi Mumbai - 400708, Maharashtra

Email:

|
  1. Automation
  2. SIMATIC NET
  3. AS-NTW - Description

Networking on Profibus/Profinet with V5.6 (AS-NTW)

Objectives

  • This Course is designed for Engineers working in the field of Automation and not exposed to the field of SIMATIC Net.
Type Face-to-face training
Duration 5 days Full time
Language en

Target Group

  • Developer, Users, Commissioning / Service / Maintenance Engineers

Content

  • • RS 232 and RS 485 details.
  • • MPI Communication: GET&PUT and X-SEND & X-RCV
  • • Profibus–DP: DP-SEND & DP-RCV Blocks, Intelligent Slave
  • • Profibus-FDL: between CPUs of S7 family
  • • PLC to PLC communication over Industrial Ethernet
  • • Drive and PLC communication over Profibus DP network
  • • Diagnostic Tools in the Software.
  • • Introduction to PROFINET and Modbus communication

Prerequisites

  • The participant should be Engineers, knowledgeable about PLC and programming language in STEP 7 V5.6

Note

  • Participants will be able to configure, Profibus – DP Communication for remote I/O’s. Participants will be able to configure, Profibus – FDL Communication between S7 CPU’s. Participants will able to understand communication over Industrial Ethernet. Participants will able to control Drive through PLC

Downloads

Contact