My Dashboard

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

On line-Training WinCC Unified V21 – New Functions Overview (ST-WCCU21WN)

  • WinCC Unified V21 represents a significant evolution of Siemens' HMI/SCADA solutions, based on a web‑oriented architecture and modern technologies such as HTML5 and JavaScript. The new version introduces improvements in performance, scalability, and IT/OT integration, facilitating interconnection with higher‑level systems and cloud environments. Particular attention is dedicated to cybersecurity, centralized project management, and support for distributed and redundant architectures. WinCC Unified V21 therefore enables the development of more flexible, secure HMI and SCADA applications that are ready to meet the requirements of Industry 4.0. The activity, supported by examples and use cases, is intended as preparatory to the new functionalities of TIA Portal V21 and does not include practical activities or the treatment of specific topics. The topics covered may be further explored through the scheduled activities proposed by SITRAIN during 2026.

Objectives

  •  
    • Become familiar with the main new features of WinCC Unified V21
Type Online-Training
Duration 3 hours
Language it

Target Group

  •  
    • System integrators
    • Machine builders
    • End users
    • IT technicians

Content

  •  
    • Engineering Improvements
  • Next‑Gen Screen Editor – Hands on
  • New “Insert system function” feature in the script editor – Hands on
  • Template Suite – Hands on
  • PowerTag accounting

    • Additional New Features
  • Threshold management on IO Field, Gauge, Slider… – Hands on
  • Parameter Control in Faceplates – Hands on
  • Automatic database backup – Hands on

    • Support for Modernizing Advanced Projects
  • Corporate Designer: styles and color palettes – Hands on
  • Corporate Designer: integrated Advanced style library – Hands on
  • Button property “Set bit while pressed” – Hands on
  • Alarm line and Alarm indicator – Hands on
  • Multiline support in the alarm control – Hands on
  • System function “Set focus on element” – Hands on
  • Trend control: visualization of an integer array – Hands on
  • Parameter Set data record in engineering – Hands on
  • Faceplate: support for any numeric value via LReal interface – Hands on
  • Decimal management in IO fields – Hands on
  • Reporting updates – Hands on

    • New Features for SIMATIC HMI Unified Basic/Comfort Panels
  • Smart Client on UBP
  • Integrated SmartClient on UCP
  • Import and trust certificates directly from the panel – Hands on
  • Network tool on the panel (PRONETA) – Hands on
  • Import/Export users from UCP – Hands on
  • Email sending from UCP
  • SIWAREX control for legal-for-trade weighing

Prerequisites

  • No prerequisites required.

Downloads

Contact