Mitt dashbord

Kontakt Siemens Norge:


Hovedkontor Oslo

Østre Aker vei 88

0593 Oslo


Postadresse:

Postboks 1

0613 Oslo


Tlf. +47 22 63 30 00

Mob +46 70 728 1570


Email:

|
  1. SIMATIC Net
  2. IK-REMOTES - Beskrivelse

Online-training - Remote Communication in Industrial Networks (IK-REMOTES)

  • Remote communication takes place around the globe. It has been used in the private and office environments for many years, and is now being used more and more often in industry. For this reason, the utilization of public network infrastructures is preferred, which by now provides comprehensive coverage virtually worldwide. However, these networks are unsecure transmission media, thus, the remote communication must be secured through the application of appropriate technologies. In addition to the basics of remote communication, participants will learn about network types and Internet access technologies, as well as network structures in remote communication. Using practical exercises you will put VPN technologies and SINEMA RC solutions into operation.

Målsetninger

  • After attending this course, participants are able to plan and implement networks for remote communication. Furthermore, participants can install SINEMA RC solutions, put them into operation, and apply the solution with its capabilities and various functions in an application example.
Type Online-kurs
Varighet 3 dager
Språk en

Målgruppe

  • Technical Sales Personnel
  • Plant Engineers
  • Control Engineers
  • System Engineers
  • Commission Engineers
  • Application Engineers
  • Service and Maintenance Personnel
  • Operations or IT Network Engineers
  • Facility Managers

Innhold

  • Introduction to the basics of remote communication
  • Network types, network technologies and network structures
  • Learning about VPN technologies
  • Introduction to the system solution SINEMA RC
  • Procedure for the installation and commissioning of SINEMA RC
  • Understanding the function of SINEMA RC
  • Comprehensive exercises
  • Practical exercises

Forutsetninger

  • Basic network knowledge, e.g., transmission methods, addressing and transport of data, as well as a basic understanding of security topics such as IPsec or OpenVPN. Experience in handling the PG with a web browser and STEP 7 knowledge would be helpful.
  • It is highly recommended to attend at the course.
  • Switching & routing in Industrial Networks with SCALANCE X products (IK-SWIROS).
  • To prepare for the training, please work through the Web-based training Data communication with Industrial Ethernet.

Øvrig informasjon

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course.
  • With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.
  • Certification (Siemens CEIN-LEVEL):
  • Following the training, there is an option of taking a certification test. This test is part of the certification to become a "Siemens Certified Expert for Industrial Networks", which consists of several individual tests.
  • Please note that before the examination you have to identify yourself by showing a valid photo identification.

Nedlastninger

Kontakt