My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

SIMATIC PCS 7 Process Safety (ST-PCS7SAF)

  • In this course you learn how to generate a PCS 7 conform and failsafe application with CFC and Safety Matrix.

Objectives

  • The theoretical parts of the training are backed up with practical exercises. These exercises are done with failsafe CPU 410-5H with failsafe signal modules connected via PROFIBUS and PROFIsafe. After the course you will be able to engineer safety functions and adjust safety relevant times.
Type Face-to-face training
Duration 4 days
Language de

Target Group

  •  
    • Sales employees
    • Project managers, project staff
    • Programmer
    • Commissioning engineers, configuration engineers

Content

  •  
    • Functional safety
    • Basics from IEC 61508 and IEC 61511
    • LOPA (Layer of Protection Analysis) and Risk graph by means of a safety instrumented function
    • Explanation of SIF (Safety Instrumented Function)
    • System architecture and diagnostics in safety components (Hardware, Software, Communication)
    • Overview about F-Hardware
    • Parameter in HW-Configuration (safety mode, sensor evaluation, addressing, monitoring time, H-parameter, Wiring and Voting)
    • Safety program (Acknowledgement, voting blocks, block types, Secure Write Command++, communication)
    • Safety mechanisms (F-Shutdown, Partial Shutdown Groups, passivation, reintegration, block type)
    • Safety Matrix
    • Calculate and adjust F-times using S7ftime.xlsm (reaction-, monitoring times)

Prerequisites

  •  
    • General basic knowledge of process automation
    • Basic knowledge operation and monitoring with SIMATIC PCS 7 OS
    • Good experience in AS configuration with SIMATIC PCS 7

  • Alternatively, we recommend attending the basic training course for SIMATIC PCS 7 "ST-PCS7SYS".

Note

  • - Course language is German

  • In this theoretical course assessment we request the taught content and the learning objectives from the “ST-PCS7SAF” course.
  • => eTest zum Kurs SIMATIC PCS 7 Process Safety

  • After passing the test, you will receive a confirmation of successful participation in the course. This is one of the requirements for the further certification path at TÜV.

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull star half star (4.3 of 5 for 79 ratings)

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull star half star (4.3 of 5 for 79 ratings)
Contact