My Dashboard

SITRAIN Customer Support
E-Mail:

SN-S120 (SINAMICS S120 in the STARTER/Scout environment) (DR-S12-DG)

  • SINAMICS S120 is an advanced course designed for users of modular SINAMICS S120 frequency converters intended for demanding Motion Control applications with the SIMOTION D drive control system, primarily on production machinery.

    In this course you learn to determine the cause of faults and resolve them. You can also perform changes of the parameterization.

Objectives

  • You are responsible for reliable operation of the SINAMICS S120 drive system. If faults occur, then these should be resolved in the shortest possible time and operation resumed.
  • In this course, you will learn how to correctly and safely handle SINAMICS S120 drives when a fault occurs. Based on various scenarios, you will practice suitable measures such as data backup, replacing components and recommissioning.
  • After the course, you can determine the cause of faults and resolve them faster. When changes are made to the plant or system, you are also in a position to adapt the parameterization.
Type Face-to-face training
Duration 3 days
Language cs

Target Group

  • • Service personnel
  • • Maintenance personnel

Content

  • Design and principle of operation of the SINAMICS S120 converter system:
  • • Control module, infeed and power units
  • • Motor, encoder and DRIVE-CLiQ interfaces
  • Data backup and diagnostics using:
  • • STARTER software
  • • BOP operator panel and web server
  • Determining the signal flow in the setpoint channel
  • Internal interconnections to PROFIBUS and PROFINET
  • Procedure when troubleshooting and recommissioning
  • • Checking the operating state and enable signals
  • • Analysis of alarms and fault messages
  • • Read-out of the diagnostics memory
  • • Tracing signals using the trace function
  • • Test operation using the control panel and measurement functions
  • Typical power unit, motor, encoder and cable faults
  • Procedure when replacing:
  • • Control module, power unit, motor and encoder
  • • Components with safety functions Safety Integrated
  • Practical exercises on training equipment with SINAMICS S120 in the booksize format

Fee

15,900 CZK

Downloads

Contact