My Dashboard

Contact Siemens Norway:


Hovedkontor Oslo

Østre Aker vei 88

0593 Oslo


Address:

Postboks 1

0613 Oslo


Phone +47 22 63 30 00

Mobile +46 70 728 1570


Email:

|
  1. Search results

Search

Filter by

Select more topics
Title and Description Language Country

Face-to-face training

PCS7 Advanced OS Engineering (ST-PCS7OSE)
As SIMATIC PCS 7 Engineer you will learn in this course the potential of the SIMATIC PCS 7-process control software with focus on OS configuration and design of graphic...
en, fr, nl BE, LU
en, fr, nl BE, LU

Face-to-face training

Simatic PCS 7 AS Engineering (ST-PCS7ASE)
The focus is on application of the various type/instance concepts in SIMATIC PCS 7, which support efficient AS engineering, including working with process tag types and...
en SE
en SE

Face-to-face training

Ethernet Fundamentals in Industrial Networks (IK-ETHBAS) (IK-ETHBAS)
The Industrial Ethernet Fundamentals course provides a broad overview in network technology and mechanisms which are the foundation of today's digital communication....
en FI
en FI

Face-to-face training

SINUMERIK Basics (NC-BASIC)
This course teaches the fundamentals of CNC and drives engineering. Practical exercises on our training equipment are an important part of the course. This course...
en DE
en DE

Face-to-face training

SIMATIC S7-TIA Migrering fra S7 til TIA (TIA-SYSUP)
You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, ET200...
no NO
no NO

Face-to-face training

Simatic TIA Portal Safety (TIA-SAFETY)
Introduction to the machine directive Introduction to the machine safety standards EN ISO13849-1 and EN IEC62061 Introduction to the TIA Portal Configuration of the...
sv SE
sv SE

Face-to-face training

SIMATIC PCS 7 System Course (ST-PCS7SYS)
In this face-to-face course you will learn how to implement the diversity of engineering possibilities with SIMATIC PCS 7 process control system in a structured and...
en DE
en DE

Face-to-face training

Simatic PCS 7 system grund intensiv (ST-PCS7SY1)
During 4.5 intensive days, this training provides an overview of the process system Simatic PCS 7. It is mainly theoretical overviews with shorter practical exercises....
sv, en SE
sv, en SE

Face-to-face training

PROFINET with SIMATIC Controllers (TIA Portal) (IK-PNCOM)
PROFINET gives you new ways to boost your productivity with four key advantages – openness, flexibility, efficiency, and performance. This course teaches you the...
de, en, fr, nl BE, LU
de, en, fr, nl BE, LU

Face-to-face training

Grundkurs i Integrering (TDPX10)
Deltagarna ska efter deltagandet i denna workshop kunna: Hitta dokumentationen som finns och förstå den. Kunna förstå olika leverantörers sätt att dokumentera deras...
sv SE
sv SE

Face-to-face training

SBF110:8, Regler för brandlarm och utrymningslarm (BRA-01)
Föreläsning om Brandskyddsföreningens regler för automatisk brandlarmanläggning SBF110:8 samt projekteringsövningar. Vid utbildningen krävs att deltagaren innehar ett...
sv SE
sv SE

Face-to-face training

TIA Portal Openness Programming 2 (DI-OPEN2)
TIA Portal Openness is the API or programming interface provided with the TIA Portal, with which you can efficiently automate engineering tasks without using the TIA...
en, fr, nl BE, LU
en, fr, nl BE, LU

Face-to-face training

Wireless LAN in Industrial Networks with SCALANCE W products (IK-IWLANS)
In industrial environments, WLAN is exposed to more extreme conditions, such as temperature fluctuations, humidity, dust, etc. In addition, a high-degree of reliability...
en SE
en SE

Face-to-face training

Sinamics S120 parametrisering och idriftsättning/service i TIA Portal (DR-S12-PMT)
You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Startdrive in TIA Portal. Modern converter systems offer a...
sv SE
sv SE

Face-to-face training

Network Monitoring & Configuration SINEC NMS with SCALANCE (IK-MONCS)
The complexity and number of participants in Ethernet-based production networks are constantly increasing due to growing requirements. Failure of single devices in such...
en BE, LU
en BE, LU

Face-to-face training

SIPROTEC 4 / 5 Distance and transformer differential protections special. (H-SIP45DT)
In this 2-day course, you will learn how to use DIGSI 4 (and DIGSI 5) to implement classical distance protection as a protection function for lines and cables for the...
en, nl NL
en, nl NL

Face-to-face training

Network Management SINEC NMS with SCALANCE (Siemens CPIN) (IK-MONCONS)
The complexity and number of participants in Ethernet-based production networks are constantly increasing due to growing requirements. Failure of single devices in such...
en DK
en DK

Face-to-face training

Wireless LAN in Industrial Networks (IK-IWLANS)
In industrial environments, WLAN is exposed to more extreme conditions, such as temperature fluctuations, humidity, dust, etc. In addition, a high-degree of reliability...
en BE, LU
en BE, LU

Face-to-face training

SINUMERIK ONE Commissioning (NC-ONE-COM)
This course provides knowledge for project planning and commissioning of the SINUMERIK ONE as digital twin and real, as well as the knowledge to create and test...
en DE
en DE

Face-to-face training

Certified WinCC OA Basic Training (WINCCOA BASIC)
This one-week instructor-led course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is the base for...
en FI
en FI

Face-to-face training

OPC UA with SIMATIC Controllers (IK-OPCCTRL)
OPC UA is an open standard for horizontal machine-to-machine communication (M2M) and vertical communication from machine to cloud. It is manufacturer- and...
en DE
en DE

Face-to-face training

TIA Portal Openness Programming 1 (DI-OPEN1)
TIA Portal Openness is the API or programming interface provided with TIA Portal, with which you can efficiently automate engineering tasks without using TIA Portal...
en DE
en DE

Face-to-face training

SIMATIC S7 Servicetraining 1 (ST-SERV1)
You will deepen your theoretical knowledge through numerous practical exercises on a SIMATIC system model. This consists of a SIMATIC S7-300 automation system, ET200S...
de, en, fr, nl BE, LU
de, en, fr, nl BE, LU

Face-to-face training

COSMOS grundkurs (COS1)
Kursen är en Livemeetingkurs som kräver dator och headset. Ge deltagaren tillräckliga kunskaper för att själv kunna skriva tid i COSMOS. Kursen vänder sig till...
sv SE
sv SE

Face-to-face training

SIMOCODE pro – Engineering, Commissioning and Diagnostics (LV-SIMOPRO)
The course is primarily aimed at Commissioning, maintenance and service personnel. Participants will get a system overview on SIMOCODE pro Motor management and control...
en DE
en DE
1 2 3 next
10 25 50
Contact