My Dashboard

Contact Siemens Norway:


Hovedkontor Oslo

Østre Aker vei 88

0593 Oslo


Address:

Postboks 1

0613 Oslo


Phone +47 22 63 30 00

Mobile +46 70 728 1570


Email:

|
  1. SINAMICS Drives / SIMOCODE
  2. DR-S12-PMT - Description

Online: SINAMICS S120 Oppstart og Service for TIA Portal (DR-S12-PMT)

  • This training course encompasses the basics of the SINAMICS S120 drive system. It provides the technical knowledge required for startup, parameterization, drive optimization, and troubleshooting. Practical exercises for reinforcing the knowledge gained are carried out on the SINAMICS S120 Training Case.

Objectives

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Startdrive in TIA Portal.
  • Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
  • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software Startdrive in the TIA Portal. By a correct parameter setting you support the reliable operation of the entire plant.
  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type Face-to-face training
Duration 5 days 5 days
Language no

Target Group

  • Commissioning engineers

Content

  • Design and functional principle of the converter system SINAMICS S120:
    • Control unit, line infeed and motor modules
    • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal:
    • Online connection via PROFINET and Ethernet
    • Project structure: drive objects and drive components
    • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the operating modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace function
  • Introduction to positioning and Safety Integrated
  • Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  • Practical exercises at training kits with SINAMICS S120 in frame size booksize with servomotor and induction motor

Prerequisites

  • Basic knowledge of electrical engineering

Note

  • If you like to use Software STARTER we recommend the course DR-S12-PM with apart from that same content.
  • You find additional information about commissioning in the courses DR-S12-PA, DR-S12-OPT, DR-S12-CHA and DR-S12-SAF.

Downloads

check out our Online-Trainings run in other SITRAIN regions:

Search Online-Trainings
Contact