My Dashboard

Contact

For all your questions for product learning you can contact our Customer Care Centre

Tel +32 2 536 2700

MAIL :

|
  1. Siemens Training Belgium SI
  2. Fire Detection
  3. SI-FS-CPRO - Description

Cerberus PRO (SI-FS-CPRO)

  • The course is addressed to service and commissioning engineers without specific system knowledge, but which are familiar with the basics of fire detection. They are mainly dealing within the low and medium market segment with stand alone and simple networked installations. After the training the participant is qualified to commission "stand-alone" and simple networked installations, to document these and to complete existing installations.

Objectives

  • After training the trainee:
    • Outlines the Cerberus PRO systems components
    • Notes the hardware components of a station
    • Understands the planning process and the quantities tool
    • Is able to operate a system
    • Verifies the C-NET installations by means of line tester
    • Commissions a system by means of "Auto configuration" and "Pre-configuration"
    • Explains the function of the detection and the control tree
    • Sets up a station from scratch
    • Is able to network a station (C-WEB)
    • Maintains an existing detector network
    • Applies the firmware update procedure
    • Make use of the standard documentation
Type Face-to-face training
Duration 3 days
Language en

Target Group

  • Service engineers and/or local trainers

Content

  • System overview (Repetition e-learning)
  • Hardware Station and Peripherals (Repetition e-learning)
  • Planning
  • Operating
  • Installation & line testing
  • System Functions
  • Commissioning (Auto & Pre configuration)
  • Networking
  • System test & Maintenance
  • Cerberus-Engineering-Tool, Cerberus-Remote

Prerequisites

  • Fire detection Portfolio and e-learning attended

Downloads

Contact